IESNA:LM-63-2002
[TEST]P1055958
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-S1020D835-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3478
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1746.4 1733.6 1725.8 1713 1696.3 1673.2 1646.2 1615.3 1580.6 1542.1
1499.7 1453.4 1404.6 1354.5 1300.5 1245.2 1188.7 1130.9 1070.5 1008.8
943.2 880.3 816 751.8 686.2 620.7 553.9 483.2 416.4 353.4
285.3 224.9 167.1 113.1 64.3 23.1 0
1746.4 1754.1 1745.1 1725.8 1698.9 1666.7 1628.2 1585.8 1540.8 1490.7
1438 1381.4 1322.3 1261.9 1199 1133.4 1067.9 1001.1 934.2 866.1
798 728.6 660.5 592.4 525.6 460.1 395.8 334.1 272.4 215.9
173.5 136.2 101.5 70.7 43.7 20.6 0
1746.4 1738.7 1722 1689.9 1651.3 1608.9 1558.8 1503.5 1444.4 1380.2
1313.3 1241.4 1168.1 1093.6 1019.1 943.2 870 798 728.6 658
591.1 526.9 463.9 406.1 347 303.3 266 232.6 199.2 168.3
138.8 111.8 86.1 61.7 39.8 19.3 0
1746.4 1741.3 1713 1673.2 1626.9 1574.2 1516.4 1449.6 1375 1297.9
1218.2 1137.3 1056.3 975.4 895.7 818.6 741.5 669.5 602.7 539.7
478 417.6 374 339.3 303.3 268.6 236.5 208.2 179.9 152.9
127.2 104.1 79.7 57.8 37.3 16.7 0
1746.4 1743.8 1720.7 1680.9 1630.7 1576.8 1511.2 1439.3 1363.5 1281.2
1195.1 1107.7 1025.5 943.2 863.6 785.2 714.5 645.1 579.6 517.9
454.9 406.1 368.8 334.1 298.1 266 235.2 206.9 179.9 152.9
128.5 104.1 81 57.8 37.3 18 0
